Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GAMM
Description
MPV/38X92 - Manopola piatta
Bill of material
7317400
CODE
code
MOD
Modello
MPV/38x92
L
92 mm
A
38 mm
B
20 mm
CXD
mm
P
87 mm
WGT
weight
31 g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models