Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GAMM
Description
MPV/48X133 - Manopola piatta
Bill of material
7317600
CODE
code
MOD
Modello
MPV/48x133
L
133 mm
AXB
mm
C
48 mm
D
18 mm
P
128 mm
WGT
weight
g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models