Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
MR 12 M - Linear guideway
Bill of material
MR 12 M N SS VS N 1 37 6/6
MODEL
Series
MRM
SIZE
Size
12
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
RLINFO
LengthINFO
AC
Accuracy class
N : Normal
S
Symmetry
E1
Distance to first hole
mm
E1INFO
Distance to first hole INFO
E2
Distance to last hole
6.0
PL
Preload
VS : Standard
RBT
Runner block type
NOB
Number of blocks
SAL
Seal and lubrication
FGL1
Face grinding L1
FGL2
Face grinding L2
H
13 mm
W2
7.5 mm
W1
12 mm
H1
7.5 mm
P
25 mm
DXDXG
D x d x g1
6 x 3.5 x 4.5 mm
W
27 mm
L
35.4 mm
L1
22.0 mm
H2
10 mm
P1
15 mm
P2
20 mm
MXG2
M x g2
M3 x 3.5
FI
Shaft diameter Ø
1.4 mm
SX
s
3.2 mm
T
4.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models