Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
MR 5M - Rail - Linear guideway
Bill of material
MR5M-N-10-5-5-RAIL
MOD
Model Code
MR
SIZE
Size
5
RT
Rail type
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
5.000 mm
AG
Accuracy grade
W1
5 mm
H1
3.5 mm
P
15 mm
DXDXG1
Dxdxg1
3.5x2.4x1 mm
M1
M3x0.5 mm
RW
Rail Weight
116 g/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models