Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
MR 7 M - Linear guideway
Bill of material
MR 7 M N SS VS N 1 25 5/5
MODEL
Series
MRM
SIZE
Size
7
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
RLINFO
LengthINFO
AC
Accuracy class
N : Normal
S
Symmetry
E1
Distance to first hole
mm
E1INFO
Distance to first hole INFO
E2
Distance to last hole
5.0
PL
Preload
VS : Standard
RBT
Runner block type
NOB
Number of blocks
SAL
Seal and lubrication
SS : With end seal
FGL1
Face grinding L1
FGL2
Face grinding L2
H
8 mm
W2
5 mm
W1
7 mm
H1
4.7 mm
P
15 mm
DXDXG
D x d x g1
4.2 x 2.4 x 2.3 mm
W
17 mm
L
23.7 mm
L1
14.3 mm
H2
6.5 mm
P1
8 mm
P2
12 mm
MXG2
M x g2
M2 x 2.5
FI
Shaft diameter Ø
1.2 mm
SX
s
1.6 mm
T
2.8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models