Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Rossi
Description
MR IV 32...81 - Gearmotors MR IV 32...81
Bill of material
MR IV 50 UO3A 70 63A 2 B5
GRANDEZZA
Gear reducer size
mm
ESECUZIONE
Gear reducer design
MOTORTYPE
Motor size
I
Transmission ratio
FC
Mounting position
AL
Standard / solid low speed shaft
ALCM
Design for hollow low speed shaft
FB5
B5 flange
FQ
Square flange
RALC
Hollow low speed shaft washer / protection
SFP
Shaft-mounting arrangements
A18
Motor type
A19
Motor size
A20
Terminal box position
A21
Power
A22
Poles
A32
Frequency
A23
Directive
A24
Efficiency
A25
Motor mounting position
A26
Second shaft end
A27
Cooling
A28
Encoder
A29
Drip proof cover
A30
Relese lever
AA
mm
A1
mm
A
mm
B
mm
C1
mm
D
Ø H7
mm
D1
Ø
mm
E1
mm
F
G
mm
H
h11
mm
H0
h11
mm
H1
h12
mm
K
Ø
mm
L
mm
L1
mm
M
Ø
mm
N
Ø t8/h6
mm
P
Ø
mm
Q
mm
T
mm
U
mm
Z
mm
P1
Ø
mm
X
Ø
mm
Y
mm
Y1
mm
W
mm
W1
mm
MASS
Mass
kg
OLIO
Oil quantity
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rossi
    MR V 32..81 - Gearmotors MR V 32..81
    Rossi
    MR V 118...742 - Gearmotors MR V 118...742
    Rossi
    MR IV 100...250 - MR IV 100...250
    Rossi
    MR 2IV 40..81 - Gearmotors MR 2IV 40...81
    Rossi
    HB 63...160S - Asynchronous three-phase motor
    Rossi
    MR ICI 40-200 - Gearmotors MR ICI 40-200
    Rossi
    MR 2I 32...41 - Gearmotors MR 2I 32...41
    Rossi
    R V 32...81 - Gear reducers R V 32...81
    Rossi
    HBZ 63...160S - Brake motor for gearmotors
    Rossi
    MR 3I 50...180 - Gearmotors MR 3I 50...180
    Rossi
    MR 2I 0...7 - Gearmotors MR 2I 0...7
    Rossi
    R V 100...250 - Gear reducers R V 100...250
    Rossi
    MR 2I 50...180 - Gearmotors MR 2I 50...180
    Rossi
    MR CI 40-280 - Gearmotors MR CI 40-280
Previews
3D
Dimension
2D
Download CAD models