You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
MR 12MN-EZ1-V0-N-36.8L-5.9-5.9-I
ERO
Profile rail guides
Miniature Profile rail guides
MR-M EE/EZ
Powered by
CAD模型選擇
{ero/profilschienenfuehrung/min_kugelumlauf_profilschienenfuehrung/emr_m_ee_ez/mr_m_ez_asmtab.prj},{NB=MR 12MN-EZ1-V0-N-36.8L-5.9-5.9-I-(18.4-0-0-0)P1 Standard},{PRA=4},{RT=},{LENGTH=MN},{SIZE=12},{ST=EZ : End seal + Reinforcement Plate + Lubrication Storage},{STNB=EZ},{BQ=1},{RM=},{PC=V0},{RL=36.8},{P1=5.9},{AG=N},{POS1=18.4},{POS2=0},{POS3=0},{POS4=0},{H=13},{W2=7.5},{W1=12},{H1=7.5},{P=25},{DXDXG1=6x3.5x4.5},{D=6.0},{DD=3.5},{G1=4.5},{W=27},{L=36.8},{L1=22.0},{H2=10.7},{P1X=15.0},{P2X=20},{MXG2=M3x3.5},{NDM=3.000},{G2=3.5},{PHI=1.3},{S=3.2},{T=4.3},{C=17.1},{C0=21.5},{MR0=634},{MP0=230},{MY0=230},{BW=553},{RW=602},{VERS=74.000},{PPATH=../../../linear_guide/miniature_mr_m_series/parts/mr_m_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
ERO
Description
MR-M EZ Series - Profile rail guides
Bill of material
MR 12MN-EZ1-V0-N-36.8L-5.9-5.9-I
MOD
Model Code
MR 12MN
MR 12MN
RT
Rail type
Standard
U : Screwed from below
Standard
U : Screwed from below
SIZE
Size
12
12
ST
Seal type
EZ : End seal + Reinforcement Plate + Lubrication Storage
BQ
Block quantity
RM
Rail Material
Standard
K: Carbon steel
Standard
K: Carbon steel
PC
Preload class
V0
VS
V1
V0
VS
V1
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
確定
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
確定
P2
End hole pitch
5.900
5.900
mm
AG
Accuracy grade
N
H
P
N
H
P
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
13
13
mm
W2
7.5
7.5
mm
W1
12
12
mm
H1
7.5
7.5
mm
P
25
25
mm
DXDXG1
Dxdxg1
6x3.5x4.5
6x3.5x4.5
mm
W
27
27
mm
L
36.8
36.8
mm
L1
22.0
22.0
mm
H2
h2
10.7
10.7
mm
P1X
15.0
15.0
mm
P2X
20
20
mm
MXG2
Mxg2
M3x3.5
M3x3.5
mm
PHI
Ø
1.3
1.3
mm
S
S1
3.2
3.2
mm
T
4.3
4.3
mm
RW
Rail Weight
602
602
g/m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求