Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
MRCBUA,MRCBWA,MRCBDA - Roller for Round Belts ( Symmetrical Groove Position) - Bearing Type -
Bill of material
MRCBWA20-6-50-P10-N2-A2
PN
Part Number
TYPE
Type
D
D Diameter
mm
DD
d
mm
L
L length 1mm Increment
mm
Enter value for L
L length 1mm Increment
mm
cm
inch
ft
P
P Groove Pitch 1mm Increment
mm
Enter value for P
P Groove Pitch 1mm Increment
mm
cm
inch
ft
N
Groove No.
A
A Belt Diameter
mm
L1
10 mm
F
20.0 mm
D1
15 mm
B
5 mm
DD1
d1
mm
ALT1
Bearing Material
BEARING
Bearing
B696ZZ
PPATH
mrcbua/mrcbua_asmtpl.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models