Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
D-M-E
Description
MRE Recycling electrodes - DME - Mat. Electrolitic copper - E - Cu
Bill of material
MRE0104
REF
Catalog Number
IDENT
Identification
A
Diameter
mm
B
Length
mm
D
Length
0.5 mm
M
Thread M
S
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    GIS - Gate Insert, Square, with Rounded Tunnel
    D-M-E
    GIR - Gate Insert, Round, with Rounded Tunnel
    D-M-E
    FNZ Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    Nason
    VM - Fixed Setpoint Vacuum Switch - Setpoint 4” – 29” Hg
    Nason
    Flange End Coupler
    Nason
    Clevis Bracket, Spherical Bearing
    Nason
    XM - Fixed Setpoint High Pressure Switch - 5000 psi Max Operating Pressure
    Nason
    SNC Series MS1 Mounting Kit
    Nason
    Eye Bracket
    Nason
    SNC Series MP2 Mounting Kit
    D-M-E
    MK 150 Quick Release coupling with hose nipple - DME
    D-M-E
    WLG Threaded heat transfer rods - DME
    D-M-E
    BBP Plasic bafle ribs - DME
    D-M-E
    BBP Plasic bafle ribs - DME
Previews
3D
Dimension
2D
Download CAD models