Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
MREUA,MREWA,MREDA - Roller for Round Belts ( Configurable Groove Position On Both Shides) - Set Screw Type -
Bill of material
MREWA20-6-60-N4-F15-P10-A2
PN
Part Number
TYPE
Type
D
mm
DD
d H9
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
N
N Groove No.
P
P Groove Pitch 1mm Increment
mm
F
mm
A
A Belt Diameter
mm
L1
10.0 mm
DD1
d1
mm
D1
15 mm
M
M4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models