Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MRHSF - Rubber Heaters / Adhesives for Rubber Heaters - Square Both Side Flat
Bill of material
MRHSF-50-25-V100-W10-F100
PN
Part Number
MRHSF-50-25-V100-W10-F100
A
A 5mm Increment
mm
Enter value for A
A 5mm Increment
mm
cm
inch
ft
B
B 5mm Increment
mm
Enter value for B
B 5mm Increment
mm
cm
inch
ft
V
V (Voltage) Selection
W
W (Electrical Power) 10W Increment
F
F (Lead Wire Length) 10mm Increment
mm
Enter value for F
F (Lead Wire Length) 10mm Increment
mm
cm
inch
ft
A1
Wire Hold-down Sheet Dim. A1
25 mm
B1
Wire Hold-down Sheet Dim. B1
25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models