Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MRHSS, MHRHS, MRHSSS, MHRHSS - Rubber Heaters - Square
Bill of material
MRHSS-50-25-V100-W10-F100
PN
Part No.
MRHSS-50-25-V100-W10-F100
TP
Type Selection
MRHSS, MHRHS, MRHSSS, MHRHSS
TS
Type Selection
MATMB
Material of Main Body
MATLW
Material of Lead Wire
Nickel (Ni)
MATLWF
Material of Lead Wire Film
Teflon
MOT
Maximum Operating Temperature
220
TCWF
K Thermocouple Wire Film
Fluoro Resin (PFA)
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
VS
V Voltage Selection
V
W
W Electric Power 10W Increment
W
F
F Lead Wire 10mm Increment
mm
Enter value for F
F Lead Wire 10mm Increment
mm
cm
inch
ft
K
K Thermo Coupler Length
0 mm
ALT2
Length of Lead Wire for Thermo Coupler
E
20 mm
EPD
Electric Power Density
0.8 W/cm2
ALT1
Double-Adhesive Tapes
C
25 mm
D
40 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models