Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
MRHSSB - Square Rubber Heaters (Thermostat Type)
Bill of material
MRHSSB-120-80-V100-W20-S80
PN
Part No.
MRHSSB-120-80-V100-W20-S80
TP
Type Selection
MRHSSB
MATB
Material of Body
Silicon Rubber
MATLW
Material of Lead Wire
Nickel (Ni)
MATLWF
Material of Lead Wire Film
Teflon
MAXOT
Maximum Operating Temperature (deg Celsius)
220
MATTB
Material of Thermostats Body
Ceramic (Steatite Type)
MATTC
Material of Thermostats Cap
Aluminum
MATTBI
Material of Thermostats Bimetal
Disk Bimetal
A
A 1mm Increment
mm
Введите значение для A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Введите значение для B
B 1mm Increment
mm
cm
inch
ft
V
V (Voltage) Selection
V
W
W (Electric Power) 10W Increment
W
S
S (Thermostat Operating Temperature) Selection (deg Celsius)
EPD
Electric Power Density
0.2 W/cm**2
NOTE
Note
3D Model of Cable is Only a Segment of the Actual Part
C
25 mm
D
40 mm
E
33 mm