Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TE Connectivity
Description
MRJ21 Connectors
Bill of material
1761482-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
GO
Grounding Options
MJPIT
Modular Jack & Plug Interface Type
MRJ21
MJPP
Modular Jacks & Plugs Products
MRJ21
CSTYLE
Connector Style
Jack
CS
Connector System
Cable-to-Board
CCTT
Connector & Contact Terminates To
Printed Circuit Board
PS
Panel Stops
Without
CCCT
Connectors & Connector Components Type
Connector
PC
Port Configuration
Single Port
PMC
Port Matrix Configuration
1 x 1
SI
Status Indicator
None
KEYED
Keyed
No
PCBMO
PCB Mount Orientation
Right Angle
CCD
Connector Contact Density
Standard
NP
Number of Positions
48
NLP
Number of Loaded Positions
48
NPCBGT
Number of PCB Ground Tabs
PROFILE
Profile
Standard
MJLO
Modular Jack Latch Orientation
Standard - Latch Down
SM
Shield Material
Brass
SPM
Shield Plating Material
Tin over Nickel
PCBGTLMM
PCB Ground Tab Location
mm
PCBGTLIN
PCB Ground Tab Location
in
CBM
Contact Base Material
Phosphor Bronze
PCBCTAPM
PCB Contact Termination Area Plating Material
Tin
CUM
Contact Underplating Material
Nickel
CCR
Contact Current Rating (Max)
.5 A
TMPCB
Termination Method to Printed Circuit Board
PMF
Panel Mount Feature
With
CMT
Connector Mounting Type
Board Mount, Panel
HC
Housing Color
Black
HM
Housing Material
Thermoplastic
EL
Entry Location
Side
CPMM
Centerline (Pitch)
2.5 mm
CPIN
Centerline (Pitch)
.098 in
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
PCBTLMM
PCB Tail Length
3 mm
PCBTLIN
PCB Tail Length
.118 in
CHMM
Connector Height
13.56 mm
CHIN
Connector Height
.534 in
OTRC
Operating Temperature Range
-55 – 85 °C
OTRF
Operating Temperature Range
-67 – 185 °F
SHIELDED
Shielded
Yes
CA
Circuit Application
Signal
ULFR
UL Flammability Rating
UL 94V-0
PCAT
Performance Category
Cat 5e
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models