Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
MRQ - Rotary Cylinder
Bill of material
MRQFS32-5CA
SIZE
Size
mm
MOUNT
Mounting style
AUTOSWITCH
Auto Switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
CUSHION
Air cushion
ANGLE
Rotation angle
X
Made to order
STOP
Stroke option
COM
Comment
-
PORT
Port thread type
THRAEAD
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SMC
    MSQX - Low-Speed Rotary Table Rack & Pinion Style
    SMC Corporation
    MRQ - Rotary Cylinder
    SMC
    CRB/CDRB - Vane Type Rotary Actuator
    SMC
    CRB2/CDRB2-Z - Rotary Actuator/Vane Type
    SMC
    JMHZ2 - Parellel Style Air Gripper/Compact Type/Double Acting
    Aventics
    screw_in_pressure_regulators
    SMC
    CRB2/CDRB2-Z_XC5_XC6 - Rotary Actuator/Vane Type/Change rotation range between 0 to 200 deg / 0 to 110 deg
    SMC
    MSUA - Rotary Table: High Precision Type/Vane Style
    SMC
    Series MSQ / Compact Type - Size : 1, 2, 3, 7
    SMC
    MXZ - Compact Cylinder??ith Linear Guide
    norelem
    05626 - Swing clamp pneumatic block body
    SMC
    MSZ - 3-Position Rotary Table
    SMC
    MSUB - Rotary Table: Basic Type/Vane Style
    SMC
    MRHQ - Rotary Gripper
Previews
3D
Dimension
2D
Download CAD models