Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MRSHQ, MRSSQ, MRSGQ, MRSHT, MRSST, MRSGT, MRSHR, MRSSR, MRSHD, MRSSD, MRSGD - Mini Rods - End Shape Selectable Type
Bill of material
MRSHQ-D2-L5.0
PN
Part No.
MRSHQ-D2-L5.0
TP
Type Selection
MRSHQ, MRSSQ, MRSGQ, MRSHT, MRSST, MRSGT, MRSHR, MRSSR, MRSHD, MRSSD, MRSGD
TS
Type Selection
MAT
Material
HARD
Hardness
58HRC~
D
D 0.1mm Increment
mm
Enter value for D
D 0.1mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
0/-0.005 mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
0/+0.1 mm
RL
RL 0.1mm Increment
mm
SR
0.0 mm
AA
a
0 mm
P
P 0.1mm Increment
mm
B
B 0.1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models