Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
MS 2 - Servomotor for opening and closing the RS shutters.
Bill of material
0093.0403
ARTNR
Article number
0093.0403
CTN
Customs Tariff Number
85011010
LODDEST
LOD Destination
LODLEVEL
LOD Level
TV
Alternating current
Alternating current
RV
Rated voltage
230 V
PC
Power consumption
3 W
IM
Imax
0.02
DP
Degree of protection
IP 65
HM
Housing material
Synthetic material, weather and UV resistant
CO
Colour
Pearl white, similar to RAL 1013
W
Weight
0.6 kg
T
Torque
2 Nm
WD
Width
100 mm
H
Height
161 mm
DE
Depth
112 mm
AT
Ambient temperature
40 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799934035
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models