Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
MS - L-GoFix
Bill of material
L-GoFix® MS 4.5 x 60
TYP
Type
MS
AN
Art. No.
24266
VE
Montagepack
400
LGF
L-GoFix MS
4.5 x 60
A
Attachment
24 mm
F1
Traction head
0.77 kN
F2
Traction thread
1.85 kN
F3HH
Lateral force wood-wood
1.30 kN
F3HW
Lateral force steel-timber
1.51 kN
L
Length
60 mm
LG
35 mm
DK
6.9 mm
D1
4.5 mm
KS1
5.4 mm
KS2
4.25 mm
TX
20 mm
PL
Product link
Product link
VL
Video link
Video link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models