Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
MS-PN Type - Plug
Bill of material
MS-40PN BRASS
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application (Hose)
mm
MT
Material
BRASS
M
Mass
g
L
(31) mm
C
15.2 mm
D
ΦD
11 mm
H1
H1 (WAF)
Hex.10
H2
H2 (WAF)
Hex.10
B
ΦB
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models