Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Comepi
Description
MS1 - MS1
Bill of material
MS1A31-024
CODE
Code
MATCASING
Casing Material
Reinforced thermoplastic
MOUN
Mounting
DIN bar
WEIGHT
weight
0.17 Kg
UN
Rated operating voltage
24 Vdc/Vac
TERMN
Connection thermonals
Removable screw terminals
SAFCH
Security channels
2
SOUT
Safety exits
AOUT
Auxiliary outputs
IMP
Input
MODE
Configuration type
Manual or automatic
MAXOCURR
Maximum output current
6 A
MAXQCURR
Maximum current squared
72 A2
CAT
ISO 13849-1 Cat
Cat.4
PL
ISO 13849-1 Performance Level
PLe
MTTFD
Mttfd
years
PFHD
Pfhd
DCAVG
DCavg
0.99
APP1
EN 81-20
APP2
EN 81-50
APP3
EN ISO 13849-1
Certificate
APP4
Approvals
CE, cULus
IP
IP Degree of Protection
20
TEMP
Operating Temperatures
-25 / +60 °C
FUNZ
Functionality
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Comepi
    M_OSSD
    Comepi
    CHIAVE_26
    Comepi
    FEP_KP1_E
    Comepi
    SMP_1AS_K
    Comepi
    SMP_1AS_MG
    Comepi
    MS1A31_1
    Comepi
    CHIAVE_45
    Comepi
    SCM_K9400
    Comepi
    IQ 4L M
    Comepi
    FEP_5_KR1
    Comepi
    FEP_M_KP1
    Comepi
    BM_E31
Previews
3D
Dimension
2D
Download CAD models