Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Comepi
Description
MS1A31_1
Bill of material
MS1A31-120
CODE
Part Number
MATCASING
Housing material
Reinforced thermoplastic
DIR
Reference Directives
2014/35/UE - 2006/42/CE - 2014/30/UE
STD
Reference regulations
EN 60947-1 / EN 61006-2 / EN 61006-4 / EN 61326-3-1 / EN 62061 / EN ISO 13849-1 / EN ISO 13849-2
APPROVALS
Approvals
IMQ
DIM
Housing dimensions
22.5 x 99 x 111.5 mm
MOUNTING
Mounting type
DIN rail mounting
IPCASING
Enclosure IP protection degree according to EN 60529
IP40
IPCONN
Terminals IP protection degree according to EN 60529
IP20
TEMPFUNZ
Operating temperature
-25°C … +55°C °C
TEMPSTOCK
Stock temperature
-25°C … +55°C
SHOCK
Protection against electric shocks according to IEC 60536
Class II - Double insulation
GINQ
Pollution Degree
3 external, 2 internal
LED
LED indicator
Led indicators for supply and diagnostic
CHIN
Incoming channels
1 or 2
START
Start type
Manual / Automatic
SIL
Safety Integrity level according to EN 62061
Up to Sil 3
PL
Performance Level according to EN ISO 13849-1
Up to PLe
SAFCAT
Safety Category according to EN ISO 13849-1
Up to Cat 4
DURMECC
Mechanical Durability
10 Millions of operations
DURELE
Electric durability
100000 Operations
MTTFD
MTTFd
147 Years
DC
Diagnostic Coverage according to EN ISO 13849-1
H
PFHD
PFHd
0.7
UI
Rated Insulating Voltage Ui
250 V
UIMP
Rated Impulsive Voltage Uimp
4 kV
UN
Rated operating voltage (+/-15%)
V
PASS
Rated absorbed power
5 / 2 VA / W
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
PTC resistance with actuation time >100ms, restore time >3s - Ih=0,5A A
MAXRIN
Max input resistance
50 Ω
MAXIIN
Maximum input current
30 mA
OUTPUT
Output contact type
(3NO + 1NC)
CATOUTPUT
Output circuit use category according to EN 60947-5-1
AC 15, Ue = 230 V, Ie = 3 A / DC 13, Ue = 24 V, Ie = 6 A (6 oper/minute)
MAXVCOMM
Max switching voltage
240 Vac / 300 Vdc V
MAXICOMM
Contact commutation current range
min 10 mA - max 6A (external protection fuse type 6A F) A
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
6A (Max current summation) A
RCONT
Max contact resistance
100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Comepi
    MS1 - MS1
    SIEMENS
    Installation contactor for distribution board
    HEFA
    DB30A_B - Rotating shaft·one end internal thread type\one end step type·groove type with retaining ring
    Comepi
    SCM_K9400
    PHOENIX CONTACT
    1519633 - STEP-CAP/24VDC/2/0.4KJ
Previews
3D
Dimension
2D
Download CAD models