Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
TE Connectivity
Description
MS5837-02BA DIGITAL PRESSURE SENSOR
Bill of material
20000979-00
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
SENSORTYPE
Sensor Type
Digital Pressure and Altimeter Sensor Modules
TYPE
Type
Absolute
SUPPLYVOLTAGEV
Supply Voltage
1.5 - 3.6 V
DIMENSIONS
Dimensions
3.3 x 3.3 x 2.75 mm [ .13 x .13 x .108 in ]
PRESSUREBAR
Pressure
2 bar
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 85 C [ -4 - 185 F ]
OUTPUTINTERFACE
Output Interface
I2C
OVERPRESSURE
Overpressure
10 bar
PRESSUREMBAR
Pressure
2000 mbar
OUTPUTSPAN
OutputSpan
24 bit ADC
ACCURACY
Accuracy
+/-0.5mbar
RESOLUTION
Resolution
.016
PACKAGE
Package
Surface Mountable
ALIAS
Alias #
OPTIONS
Options
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models