Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
VIPDO
Description
msas
Bill of material
LAB01-MSA30LS-L200-N-FC
CNSORDERNO
规格型号
CODE
LAB0
NOBPR
Number of Block Per Rail
MODEL
Model
SN
Series name
MSA
SE
size
ST
Slider type
DPOOC
Dust protection option of carriage
PG
Preloading
LR
Guide rail length
mm
Enter value for LR
Guide rail length
mm
cm
inch
ft
AG
Accuracy grade
H
height Outline dimensions
mm
W
width Outline dimensions
mm
L
length Outline dimensions
mm
W2
Outline dimensions
mm
H2
Outline dimensions
mm
B
Slider size
mm
C
Slider size
mm
SXE
Sxe Slider size
mm
L1
Slider size
mm
T
Slider size
mm
N
Slider size
mm
G
Slider size
mm
K
Slider size
mm
D1
d1 Slider size
3.3 mm
YZ
Oil nozzle specifications
mm
W1
Guide rail width
mm
H1
Height of guide rail
mm
P
Guide rail pitch
mm
E
std. Guide rail dimensions
mm
DXHXD
D×h×d Guide rail dimensions
mm
BDL
Basic/dynamic load C/kN
BLS
Basic load/static load C0/kN
MP
Single/Permissible Static Torque
MP1
Dual/Allowable Static Torque
MY
Single/Permissible Static Torque
MY1
Dual/Allowable Static Torque
MR
Single/Permissible Static Torque
SW
Slider weight/kg
GRW
Guide rail weight kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models