Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
nVent HOFFMAN
Description
MSBF - Rear busbar support fixation
Bill of material
MSBF20
ITEM
Item no.
MSBF20
DETAIL
INFO
Info PDF
Info PDF
DES
Description
Rear busbar support fixation
MAT
Material
Steel
W
Width
34 mm
H
Height
40 mm
MASS
Weight
0.40 kg
EAN
EAN Code
8713574180840
TARIFFN
Tariff number
94039010
MI
Mounting instructions
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models