Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
nVent HOFFMAN
Description
MSBH - Holder for busbar connection
Bill of material
MSBH20
ITEM
Item no.
MSBH20
DETAIL
INFO
Info PDF
Info PDF
DES
Description
Holder for busbar connection
MAT
Material
Cooper
W
Width
35 mm
H
Height
25 mm
MASS
Weight
0.40 kg
EAN
EAN Code
8713574180857
TARIFFN
Tariff number
94039010
MI
Mounting instructions
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models