Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
MSBT-Series
Bill of material
HellermannTyton 151-29301
IDNR
Identification
151-29301
MANUFACTURE19
Manufacturer Type Description
MSBT120
DESCRIPTION14
Short Description
Fixing Mount, black
MATERIAL
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
FARBE
Colour
Black (BK)
LAENGEL
Length L
48.3 mm
NO_CU_PER_OU
Number of content units per order unit
500
QUANTITY_MIN
Minimum order quantity
500
HOEHEH
Height H
20.6 mm
BREITEW
Width (W)
16.5 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +110 °C
HOEHEH2
Height (H2)
22.2 mm
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models