Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Aventics
Description
MSC - Guide cylinders
Bill of material
No order number available
TYC
Type code
CNSORDERNO
Order number
No order number available
SERIES
Series
MSC
FN
Function
double acting
D
Piston diameter
mm
STROKE
Stroke
mm
STL
Stroke limiter
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
THD
Threads
GD
Guide
PSTROD
Piston rod
AIRSUP
Air supply
EPL
End position locking
CUSHP
Chusioning plus stroke
CUSHM
Chusioning minus stroke
CYLTYPE
Cylinder type
Cylinder with accessories
SENCONF
Sensor configuration
CCV
Check choke valves
CNTRING
Centering rings
FMNT
Foot mounting
No clamping fixture
D1
Thread
D2
Thread
E
Length
0 mm
EB
Length
mm
H1
Height
mm
H2
Height
mm
H3
Height
mm
H4
Height
mm
H5
Height
mm
H6
Height
mm
H7
Height
mm
H8
Height
mm
H9
Height
mm
H10
Height
mm
L1
Length
mm
L2
Length
mm
L3
Length max.
mm
L4
Length
mm
L5
Length
mm
L6
Length min.
mm
L7
Length
mm
N1
No. of holes
N2
No. of centering rings
2
N3
No. of holes
2
R1
Stroke setting range for forward stroke max.
mm
R2
Stroke setting range for return stroke max.
mm
W1
Width
mm
W2
Width
mm
W3
Width
mm
W4
Width
mm
W5
Width
mm
W6
Width
mm
W7
Width
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models