Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
nVent HOFFMAN
Description
MSCH - Top cover for plug-in compartments
Bill of material
MSCH0604
ITEM
Item no.
MSCH0604
DETAIL
INFO
Info PDF
Info PDF
DES
Description
Plate, 600x300
MAT
Material
Galvanized steel
W
For enclosure width
600 mm
D
For enclosure depth
300 mm
MPW
Mounting plate width
510 mm
DMAX
Max. enclosure useful depth
283 mm
MASS
Weight
5.00 kg
EAN
EAN Code
8713574120075
TARIFFN
Tariff number
94039010
MI
Mounting instructions
URL
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD