Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSEN - Sheathed Thermocouple
Bill of material
MSEN0.32-200
PN
Part No.
MSEN0.32-200
MATS
Material of Sheath
Glass Wool
MATI
Material of Insulator
Glass Wool
OT
Operating Temperature
20~200 °C
DD
d Diameter of Element Wire
0.32 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models