Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
nVent HOFFMAN
Description
MSFH - Vertical rear busbar supports
Bill of material
MSFH06
ITEM
Item no.
MSFH06
DETAIL
INFO
Info PDF
Info PDF
DES
Description
Vert rear busbar support, 600
MAT
Material
Polycarbonate
W
For enclosure width
600 mm
IN
Rated current
Up tp 1600 A A
ICW
Rated short-time withstand current
Up to 50 kA kA
MASS
Weight
1.6 kg
EAN
EAN Code
8713574180949
TARIFFN
Tariff numbers
94039010
MI
Mounting instructions
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models