Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Misumi
Description
MSFRAF - Conditioning Equipment Sets - Regulators with Filter + Filter
Bill of material
MSFRAF8A
PN
Part No.
NO
No.
RC
Rc (PT)
NFR
Nominal Filtration Rating
5+0.3 microns
OPR
Operating Pressure Range
0.05~1.0 MPa
SPR
Set Pressure Range
0.05~0.85 MPa
PR
Pressure Resistance
1.5 MPa
ATR
Ambient Temperature Range (degrees Celsius)
5~60
PF
Permissible Fluid
Air
MASS
Mass
780 g
AC
Accessories
Pressure Gauge 1 pc., Bracket 1 pc.