Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MSHD - Handle
Bill of material
ABB - 1SAM201920R1011 + MSHD-LTB Handle, IP64, black, 3 times lockable, defeatable, 0-TRIP-I
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Sub Type
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
Handles MSHD can be used in door coupling solutions for operating manual motor starters MS116, MS132 or MS165 in the back of a switch cabinet from outside. They are by design padlockable only in OFF-position (with max. 3 padlocks). MSHD can be used with shafts OXS6 from 6 mm up to 180 mm or driver shafts MSOX. Their degree of protection is IP64. Handles MSHD are available in yellow and black color and with or without Trip position.
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF004054
With restart blockage
false
EF026057
With key lock
false
EF001163
Padlock locking
true
EF001433
Suitable for emergency stop
false
EF001434
With extension shaft
false
EF005863
Suitable for power circuit breaker
true
EF007252
Suitable for switch disconnector
false
EF011959
Degree of protection (NEMA)
1
CTN
Customs tariff number
85389099
WEBLINK
Deeplink product page
Link to product detail page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models