Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
MSM-KD-30_BPZ:500-698223
Bill of material
MSM-KD-30 (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
MSM-KD-30
SA110ID05
Main groups of wares
MSM-KD-30
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
104.7 mm
SA700ID06
Depth
89.4 mm
SA700ID07
Height
104.7 mm
SA700ID08
mass (net)
0.454 kg
LINK
Product link
http://www.siemens.com/btproduct?BPZ:500-698223
SA810ID03
Manufacturer’s reference number
BPZ:500-698223
SA810ID04
Datanorm number
BPZ:500-698223
SA810ID06
GTIN number
SA810ID10
Description text
Metal Manual Station /CAT 30 Keylock / Double action
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001765
ETIMCLASSN
ETIM classname
Manual call point for emergency systems
IFCEXPORT
IfcExportAs
IfcAlarm.MANUALPULLBOX
OMNICLASSNU
OmniClass number
23-35 37 49
OMNICLASS
OmniClass title
Push Button Switches
UNICLASSC
Pr_40_70_75_50
SA740ID04
Approval markings
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models