Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSNW-LD - Switches with Stoppers - Mini Waterproof Screw Type - Cab Tire Code - With LED
Bill of material
MSNW-LD
PN
Part No.
MSNW-LD
MATMB
Material of Main Body
416 Stainless Steel
HARDMB
Hardness of Main Body
45HRC
MATCP
Material of Contact Part
420 Stainless Steel
HARDCP
Hardness of Contact Part
50HRC
AC
Accessories
Hexagon Nut 2 pcs. (Thickness 3 Wrench Size 13), Toothed Washer 1 pc.
CORD
Cord
Cab Tire 2 Cores Dia.3/2m, Oil Resistance Min. Bending Radius
STROKE
Stroke
0.3 mm
OP
Operating Point
Stroke Center Vicinity (Repeatability 0.01) mm
CF
Contact Force
1 N
AST
Allowable Static Load
3000 N
IRE
Impact Resistance Energy
0.2 J
CM
Contact Mechanism
NO (Normally On) mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models