Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Elesa
Description
MSP. - Guard safety handles
Bill of material
Guard safety handles MSP.100-B M6
CODE
Code
DESCRIPTION
Description
DIM01
L
100 mm
DIM02
f
80 mm
DIM03
d
mm
DIM04
f1
10 mm
DIM05
h
30 mm
DIM06
h1
8.7 mm
DIM07
B
13.0 mm
DIM08
R
38 mm
DIM09
p
mm
DIM10
F1
N
DIM11
F2
N
DIM12
L2
J
WEIGHT
Weight
g