MSQA20L2
SMC
actuators
rotary_actuators
rack_and_pinion
MSQ Rotary Table Rack Pinion Style
Powered by
CAD模型選擇
{smc/actuators/rotary_actuators/rack_and_pinion/msq/msq-absorber_asmtab.prj},{NB=MSQA20L2(0)},{AA=70.8},{A=65},{BA=12.0},{BB=46.0},{BC=30.0},{BD=76},{CA=6.0},{CB=30.5},{DE1=0},{DG1=0},{EA=61.8},{EB=55.3},{EC=43.0},{ED=18.0},{EE=117.1},{EF=100},{FA=10},{FB=6.0},{FC=2.5},{GA=25},{GB=19.5},{GC=14},{GD=9.5},{GE=56.4},{J=8.6},{JA=14},{JB=8.5},{JC1=10},{JD=15},{K1=10},{NA=14},{ND=4},{P1=5.000},{Q=37},{S=117},{SD=10.0},{SE=12},{SF=60},{WA=20.5},{WB1=4},{WC=4.5},{WD1=6},{WE=10},{WF=43},{YA=24},{YB1=4},{YC=4.5},{DJ1=28},{DL1=17},{BE=34},{JJ1=6},{XA=36},{XB=4},{XC=4.5},{A1=5.0},{N1=8.6},{N2=10},{N3=5.0},{N4=39.0},{N5=2.7},{EA1=59.2},{FD1=20.5},{FD2=5.5},{B1=5},{B2=8},{B3=5.0},{G1=26.0},{SHOCKABSORBER=L},{CPORT=2},{OMSC=},{AUTOSW=},{LEAD=},{NUMBER=},{PORT=},{THREAD=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
MSQA/MSQB - Rotary Table with External Shock Absorber
Bill of material
MSQA20L2
SIZE
Size
20
20
PRECISION
Precision
(A) High precision type
(A) High precision type
SHOCKABSORBER
Shock absorber
(L) Low energy shock absorber
(H) High energy shock absorber
(L) Low energy shock absorber
(H) High energy shock absorber
CPORT
Connect Port
(2) Standert type 180-
(3) Standert type 90-
(4) Symmetric type 180-
(5) Symmetric type 90-
(2) Standert type 180-
(3) Standert type 90-
(4) Symmetric type 180-
(5) Symmetric type 90-
OMSC
Made to Order
(-) Standard product
(X) Made to Order
(-) Standard product
(X) Made to Order
AUTOSW
Auto Switch
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
LEAD
Lead Wire Lenght
N/A
N/A
NUMBER
Switch Sign
N/A
N/A
PORT
Port Location
(-) M5
(-) M5
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求