Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CHELIC
Description
MSQC - Mini type straight (Male)
Bill of material
MSQC4-M5
D
Tube size
mm
RC
Thread size
MODEL
Model
A
mm
C
mm
G
mm
L
mm
H
Opposite dim
mm
SA
Effective area
mm^2
WEIGHT
Weight
g
A1
mm
A2
mm
A3
mm
A4
0.300 mm
A5
mm
A6
mm
A7
mm
A8
mm
A9
mm
A10
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHELIC
    MSQL - Mini type elbow 90°
    CHELIC
    SQC - Straight (Male)
    CHELIC
    MSQE - Mini type union tee
    CHELIC
    MSQB - Rounded straight (Male)
    CHELIC
    QSC - Speed control
    CHELIC
    SQL - Elbow
    CHELIC
    SQF - Union
    CHELIC
    SQE - Union tee
    CHELIC
    SLP - Silencer
    CHELIC
    MSQH - Union
    CHELIC
    SQLJ - Elbow nipple fitting
    CHELIC
    SQHJ - Nipple fitting
    CHELIC
    MSQT - Mini type union tee
    CHELIC
    SPF - Different dim nipple
Previews
3D
Dimension
2D
Download CAD models