Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CHELIC
Description
MSQL - Mini type elbow 90°
Bill of material
MSQL4-M5
D
Tube size
mm
RC
Thread size
MODEL
Model
A
mm
C
mm
E
mm
G
mm
L
mm
H
Opposite dim
mm
SA
Effective area
mm^2
WEIGHT
Weight
g
A1
mm
A2
mm
A3
mm
A4
mm
A5
mm
A6
0.700 mm
A7
mm
A8
mm
A9
mm
A10
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHELIC
    SQL - Elbow
    CHELIC
    MSQC - Mini type straight (Male)
    CHELIC
    MSQT - Mini type union tee
    CHELIC
    SQF - Union
    CHELIC
    QSC - Speed control
    CHELIC
    SQC - Straight (Male)
    CHELIC
    SLP - Silencer
    CHELIC
    MSQB - Rounded straight (Male)
    CHELIC
    SQY - Union Y
    CHELIC
    SPG - Nipple
    CHELIC
    MSQR - Threaded type union
    CHELIC
    SQE - Union tee
    CHELIC
    SQH - Union straight
    CHELIC
    QSN - Speed control
Previews
3D
Dimension
2D
Download CAD models