Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MSSRA - Miniature Slide Screws One End Stepped
Bill of material
MSSRA601-30-S2-Q3
PN
Part Number
D
mm
LEAD
Lead
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q
Q Selection
mm
NOS
Number of Starts
1
D1
D1 Plastic Nut Dimension
mm
H
H Plastic Nut Dimension
mm
A
A Plastic Nut Dimension
mm
T
T Plastic Nut Dimension
mm
B
B Plastic Nut Dimension
mm
P
P Plastic Nut Dimension
mm
DD
d Plastic Nut Dimension
mm
ALT3AQ
AQ Retaining Ring Groove
AQ
AQ 0.1mm Increment
mm
EEALT3AQ
e Tolerance (AQ)
0.0 mm
MMALT3AQ
m +0.140 (AQ)
0.00 mm
NNALT3AQ
n Machining Limit (AQ)
0.0 mm
ALT2SQ
SQ Wrench Flats
SQ
SQ 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ALT4MQ
MQ Coarse Tapping
MQ
MQ (Selection Range)
ALT5BC
BC Threaded
BC
BC 1mm Increment
mm
MPALT5BC
MxPitch
0
ALT6ZQ
ZQ Square Chamfering
W
W 1mm Increment
0 mm
AALT6
A 1mm Increment
mm
ALT7KC
KC Keyway
KC
KC 1mm Increment
mm
C
C 1mm Increment
mm
BB1KC
b1 (KC)
mm
TT1KC
t1 (KC)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models