Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSTKD-EL - Contact Switches - Long Stroke Type
Bill of material
MSTKD-EL
PN
Part No.
MSTKD-EL
MATCP
Material of Contact Part
420 Stainless Steel
HARDCP
Hardness of Contact Part
45~50HRC
MATT
Material of Thread
303 Stainless Steel
CORD
Cord
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
AC
Accesories
Hexagon Nut 2pcs. (Thickness 3.2 Wrench Size 10)
MP
MxP (Fine)
8x0.75
STROKE
Stroke
5 mm
OP
Operating Point
0.3 from Tip (Repeatability 0.005)
CF
Contact Force
1 N
CM
Contact Mechanism
NO (Normally On)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models