Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
MSXP-C-W-SP
Bill of material
MSXP-25C-W40-5-6.35-SP3
CN
Catalog number
MSXP-25C-W40-5-6.35-SP3
A
Diameter A
25 mm
L
Length L
11.4 mm
W
Width W
40 mm
F
Length F
4.5 mm
G
Length G
9 mm
M
Thread
M3
D1
Diameter D1
5 mm
D2
Diameter D2
6.35 mm
MASS
Mass
23 g
WT
Wrench Torque
0.6 N*m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models