Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MSY, MSYC - Two Tolerances Parallel Pins - p6-h7 Type
Bill of material
MSY3-803
PN
Part Number
MAT
Material
HARD
Hardness
58HRC~
D
mm
DTOLPP6
D Tolerance p6
+0.012/+0.006 mm
DTOLHH7
D Tolerance h7
0/-0.010 mm
NO
No.
L
8 mm
LL
l
3 mm
LL1
l1
1.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models