Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
PRiCi FA
Description
MT11A-120W - Gear Reduction Motor - Standard Type 120W
Bill of material
MT11A-5IK120A-AF
MODEL
Model
LV1
Motor Type
LV2
Motor Shaft Shape
LV3
Voltage
CODE
Code
FIX02
Motor Length
mm
FIX04
Power
120 W
FIX06
Voltage
V
FIX08
Frequency
50/60 Hz
FIX10
Series P
4
FIX12
Current
A
FIX14
Rated Speed
rpm
FIX16
Speed Range
rpm
FIX18
Starting Torque
kg·cm
FIX20
Rated Torque
kg·cm
FIX22
Rated Torque(1200rpm)
kg·cm
FIX24
Rated Torque(90 rpm)
kg·cm
FIX26
Rated Current
A
FIX28
Capacitance
μF
FIX30
Rated Time
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models