Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
PRiCi FA
Description
MT21A-120W-90mm - Gear Reduction Motor - Corner Angle Type 120W -90mm
Bill of material
MT21A-5IK120A-AF
MODEL
Model
LV1
Motor Type
LV2
Motor Shaft Shape
LV3
Voltage
CODE
Code
FIX02
Motor Length LS
mm
FIX06
Output Power
120 W
FIX08
Voltage
V
FIX10
Frequency
Hz
FIX12
Current
A
FIX14
Speed Control Range
r/min
FIX16
Allowance Torque(1200r/min)
mN.m
FIX18
Allowance Torque(90r/min)
kg·cm
FIX20
Starting Torque
mN.m
FIX22
Rated Torque
mN.m
FIX24
Rated Speed
r/min
FIX26
Capacitor
μF
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models