Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
C Matic
Description
MT26 - Union
Bill of material
T0165050
CODE
Code
TYPE
Type
MAT
Material
Brass Brass
TUBOOD
ØeTube
mm
TUBOID
Øi Tubo
mm
D2
mm
L1
mm
G
g
WT
Working Temperature
-50 ÷ 100 °C
WP
Working Pressure (max)
0 ÷ 16 bar
CONF1
Conformity
CONF2
Conformity
AF
Application fields
Vehicles applications
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models