Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Stern
Description
MT4 - Intermediate fixed trunnion
Bill of material
SX - 140/ 100 x 122 - MT4 - 40
LINA
SX - 140/ 100 x 122 - MT4 - 40
TIP
Type
MT4
SIZE
Bore Ø
mm
MM
Rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TDS
Cushioning
WF
Dimension of rod extension
mm
Enter value for WF
Dimension of rod extension
mm
cm
inch
ft
GUA
Seals
MAT
Rod material
FL
Fluid
DIS
Spacers
DISINFO
Spacers info
0D = Without spacer (Stroke from 0÷1000mm.)
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
ASX
Rod accessory
ASCODE
Accessory code
-
AMX
Intermediate accessory
AMCODE
Accessory code
-
XV
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Stern
    MT4 - Intermediate fixed trunnion
    Stern
    MP3 - Rear clevis
    Stern
    MP5 - Rear spherical bearing
    Stern
    MS2 - Side foot
    HepcoMotion
    RLJ / RSJ - Through Hole
    HepcoMotion
    RI - Timing rings
    NKK Switches
    36 x 24 Bicolor Pushbutton - SmartDisplay™
    NKK Switches
    CB Series - 6mm Process Sealed Tactiles
    NKK Switches
    Angle PC Mount Miniature Toggles - Series M20 - Miniature Toggles
    NKK Switches
    FB Series - .5 Amp Momentary Pushbuttons
    NKK Switches
    GB2 Series - Ultra-Thin Pushbuttons
    NKK Switches
    LW Series - High Capacity Screw Mount Rockers - LW Series - High Capacity Screw Mount Rockers
    NKK Switches
    CS Series - Miniature Power Rated Slides
    NKK Switches
    ISC01P - OLED Display
Previews
3D
Dimension
2D
Download CAD models