Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
MTB-826807 - Tooling Balls - w/ Shoulder
Bill of material
MTB-826807
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIAL
Material
Steel
FITTYPE
Fit Type
A
A Ball Diameter
6 mm
B
B Stud Diameter
3 mm
C
C Shoulder Length
6 mm
D
D Overall Length from Ball Center
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models