Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
MTD11A-40W,60W,90W,120W,140W - Gear Reduction Motor - Standard Type 40W,60W,90W,120W,140W - Gear Head
Bill of material
MTD11A-5GN3K
MODEL
Model
MTD11A-5GN3K
LV1
Gear Head Type
CODE
Code
MTD11A
VAR02
Reduction Ratio
VAR04
Gear Head Bearing Type
FIX02
Speed(50Hz)
500 r/min
FIX04
Speed(60Hz)
600 r/min
FIX06
Maximum Allowable Torque(40W)
6.8 kg·cm
FIX08
Maximum Allowable Torque(60W)
10.3 kg·cm
FIX10
Maximum Allowable Torque(90W)
- kg·cm
FIX12
Maximum Allowable Torque(120W)
- kg·cm
FIX14
Maximum Allowable Torque(140W)
- kg·cm
VAR06
The installation mode of reduction gearbox is changed to through hole installation
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models