Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PRiCi FA
Description
MTD21B-40W,60W,90W,120W-90mm - Gear Reduction Motor - Corner Angle Type 40W,60W,90W,120W - Gear Head - 90mm
Bill of material
MTD21B-5GU9RC
MODEL
Model
MTD21B-5GU9RC
LV1
Gear Head Type
CODE
Code
MTD21B
VAR02
Reduction Ratio
VAR04
Output Shaft Type
FIX02
Speed(50Hz)
166 r/min
FIX04
Speed(60Hz)
200 r/min
FIX06
Allowance Torque(50Hz)(40W)
1.89 N·m
FIX08
Allowance Torque(60Hz)(40W)
1.53 N·m
FIX10
Allowance Torque(50Hz)(60W)
2.84 N·m
FIX12
Allowance Torque(60Hz)(60W)
2.29 N·m
FIX14
Allowance Torque(50Hz)(90W)
4.26 N·m
FIX16
Allowance Torque(60Hz)(90W)
3.44 N·m
FIX18
Allowance Torque(50Hz)(120W)
5.68 N·m
FIX20
Allowance Torque(60Hz)(120W)
4.58 N·m
FIX95
PDF
PDF