Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SELN
Description
MTF Series - Differential Micrometer Heads
Bill of material
MTF13-2
MODEL
Model
MTF13-2
ST
Coarse Stroke
13 mm
ST1
Fine Stroke
0.2 mm
A
Stem
B
Spindle end
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
C
Knurling
13 mm
D
Coarse Minimum
0.01 mm
E
Fine Minimum
0.0005 mm
WE
Weight
70 g
LINK
http://www.dg-sl.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models